IESNA:LM-63-2002
[TEST]P1055293
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DR-H1005D930-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 2, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]941
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 36.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1034.8 1022.9 1018.2 1009.8 997.9 982.5 964.6 944.4 920.6 894.5
865.9 836.2 802.9 770.8 736.3 700.6 663.7 628 590 550.7
512.6 474.6 436.5 398.5 360.4 324.7 286.7 246.2 208.2 171.3
135.6 101.1 69 40.4 14.3 0 0
1034.8 1038.4 1027.7 1009.8 984.8 951.5 912.3 868.3 820.7 768.4
713.7 656.6 597.1 540 479.3 422.2 364 309.3 253.3 202.2
157 115.4 77.3 54.7 42.8 33.3 22.6 14.3 8.3 4.8
2.4 1.2 0 0 0 0 0
1034.8 1024.1 1001.5 961.1 905.2 839.7 768.4 688.7 600.7 511.5
424.6 344.9 265.2 198.6 139.2 85.6 52.3 41.6 32.1 23.8
16.7 10.7 7.1 4.8 2.4 2.4 1.2 1.2 1.2 1.2
1.2 0 0 0 1.2 1.2 0
1034.8 1021.7 982.5 921.8 842.1 750.5 650.6 542.4 431.8 333
242.6 166.5 98.7 53.5 41.6 30.9 22.6 15.5 9.5 5.9
3.6 2.4 2.4 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 0
1034.8 1022.9 982.5 909.9 824.3 722 605.4 490 377 274.8
186.7 114.2 58.3 42.8 32.1 23.8 16.7 10.7 5.9 3.6
2.4 1.2 1.2 1.2 0 1.2 0 0 0 0
0 0 0 0 0 0 0
